5,189 Products found
Material number
Additional information
Name
375315 24
T-nut with thread, T-slot nominal size: 24 mm
376500 2
Vertical toggle clamp with horizontal base, Type: 2
375380 M14X250
Stud DIN 6379, Threadxlength L: M14X250
341150 100
Jaws set, 3 pieces Standard, for drill chuck size: 100
375305 2824400
Tee bolt (10.9. / 8.8.) single, Type: 2824400
375330 16/M14
Rhombus T-nut, T-slot nominal size / thread: 16/M14 mm
375100 16
Pair of flat clamps Mini-Bulle, Slot width a: 16 mm
371400 33X400
Forked clamp with shoe, DIN 6315 GN, Slot widthxoverall length: 33X400 mm
342600 2/10
MT tapered arbor, precision version, MT / drill chuck taper: 2/10
375010
Vee-pad