946 Products found
Material number
Additional information
Name
080120 KS
Compressed air gun, Type: KS
080156 13
Safety coupling with hose coupling, aluminium, Hose internal thread connection ⌀: 13 mm
080136 13
Blow-out valve, Hose internal thread connection ⌀: 13 mm
080105 2,5
Coiled 3/8 inch nylon hose, with coupling, usable hose length: 2,5 m
080015 1/2
Service unit 2-part assembled, Internal thread ⌀: 1/2 inch
080152 3/8
Safety coupling with external thread, aluminium, Connection external thread: 3/8 inch
080013 1/4
Oil atomiser, Internal thread ⌀: 1/4 inch
080291 3/8
Coupling adaptor with internal thread 5-piece set, Connection internal thread: 3/8 inch
080074 20SCS
Hose reel 3/8 inch cast aluminium casing, 20 bar, Type: 20SCS
080054 13-15
2-lug hose clip set 10 pieces, Clamping range hose external ⌀: 13-15 mm