SIG LED ALU wal 100 g mBef

L24757-K1121-A3

ALU-Star signal head 1 unit, type LED3
colour of housing: white-aluminum RAL 9006,
with standard fastening part
light colour: green
without symbol
diameter 100mm
230V/50Hz, 5W
With connecting cable, cable inlet buttom

Details
Description
Additional material number
A2V00002638398
Weight
0.001 kg
Import Code Number
85301000
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in