SIG L3R Alu 230 ga 300 sfb hb PE rg

L24757-H2227-A58

LED signal head 2 units, type LED3R, Alu-Star
colour of housing: aluminiumgrey RAL 9007, front black
with connection arms,
light colours: red/green,
symbols: pedestrian standing/walking,
diameter 300mm,
230V/50Hz, 14W / 8W, protection type IP 65,
performance level B3/2 - 300cd, phantom class 3.
High brightness.

Details
Description
Additional material number
A2V00002638391
Weight
5.6 kg
Import Code Number
85308000
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in