SIG L3 230 bl 300 sfp TR w <30>

L24757-F36-A110

LED signal head 1 unit, type LED 3, classic-housing,
colour of housing: black, with standard fastening part 1,
light colour: white,
symbol: text <(><<)>(><<)>30>,
diameter 300mm,
230V/50Hz, 17W, protection type IP 65.

Details
Description
Additional material number
A2V00002638303
Weight
5.3 kg
Import Code Number
85308000
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
If you want to buy this product or to receive more information please log in