SIG COM supporting holder bl PC 70s 2pcs
L24760-F34-C1

support holder for plastic signal head 100 mm
colour: black, RAL9005,
material: PC
2 piece
Details and Specifications
- Details
- Description
- Additional material number
- A2V00002673124
- Weight
- 0.3 kg
- Import Code Number
- 85309000
- Country of Origin
- AT
- Export Control Class (AL)
- N
- Export Control Class (ECCN)
- N
If you want to buy this product or to receive more information please log in