UIC-insert 18 pole with cable

A2V00001882977

UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable

18pole with cable
Incl. receptacle UIC LD 180 TR RAL 7022
Type UIC KV 18S 00 L2060 WA
One end with 18 pole
female insert UIC BT-18S
with BHC-1.00-Ni-30 female
One end 3 x female plug:
2 x WAGO 734-108 and 1 x WAGO 734-103
length 2060mm

Details
Description
Additional material number
1-1494-230868
Weight
1.1 kg
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable
UIC-insert 18 pole with cable