Transducer TV896 1:0,1A 16,6Hz 1percent

A2V00002189551

Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent

Details
Description
Additional material number
1002793
Weight
0.62 kg
Import Code Number
85043129
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent
Transducer TV896 1:0,1A 16,6Hz 1percent