TFT-display unit BHDU 4X

A2V00001714486

CaViS-TFT-display unit 12''
(type BHDU_4...) (add serial CaViS-project number)
with acoustic wave touch,
screen resolution 1024*768, 262.000 colours
GigaSTaR connection compatible with BHPC_4X

Details
Description
Additional material number
BHDU_4X
Dimensions
332MMX252MMX38MM
Weight
3.1 kg
Import Code Number
85312040
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in