TFT-Wall display 19inch

A2V00002426551

Power Supply: 110V/DC
Number of Pixel: 1440x900

Details
Description
Dimensions
487ƽX354ƽX73ǁ
Weight
7 kg
Import Code Number
85318070
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in