Speed sensor KMG-2H

A2V00001141371

Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H

With cable 4x4AWG 20 screened max. current input 33mA double system in metal case Temperature span -40°C-+100°C including 2m cable with plug acc. to drawing: D721034

Details
Description
Additional material number
1TB2824-0SC02-D721034
Weight
0.62 kg
Quality Management Control Key
E31
Import Code Number
90299000
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H
Speed sensor KMG-2H