Shim

A2V00002152409

Details
Description
Dimensions
BL2X92X251
Weight
0.107 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-AlSi1MgMn - EN AW-6082-T651 - EN 485-2
If you want to buy this product or to receive more information please log in