Protection plate

A2V00002252984

Details
Description
Dimensions
BL8X141X295
Weight
0.76 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg4, 5Mn0, 7 [EN AW 5083 - EN 485-2]
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in