Power contactor CA 1305/04

A2V00002268828

Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04

CA1305/04 110ECM-09 003
2NO+2NC, DC 110V
0.7-1.25*US with varistor
Screw connect M3
Flat quick connect 6.3x0.8mm

Details
Description
Additional material number
CA1315/04110ECM-09003
Dimensions
272X385X287
Weight
20 kg
Import Code Number
85353010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04
Power contactor CA 1305/04