Power contactor AC 400 V, 3 pole, 45 kW

A2V00001272307

Contactor, Ac-3 45 Kw/400 V, Ac 400v, 50hz/60hz, 440v, 60hz, 3 Pole, Mod. S3, Cage Clamp

Details
Description
Additional material number
3RT1046-3AR60
Dimensions
70X146X139
Weight
1.817 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in