Plate

A2V00207422436

Details
Description
Dimensions
BL 10X 103ƾX 123ƾ
Weight
0.4 kg
Import Code Number
73089098
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Structural grade carbon steel S355J2C - 1.0579 - EN 10025-1
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in