PMA Reducer

A2V00370062622

Details
Description
Dimensions
M40X1, 5-M32X1, 5
Weight
0.062 kg
Import Code Number
74199990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Brass CuZn
If you want to buy this product or to receive more information please log in