Magnet valve typ 2/2

A2V00002303368

Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2

Details
Description
Additional material number
FT0023010-101
Dimensions
73, 5X50X50
Weight
0.25 kg
Import Code Number
84812090
Country of Origin
IT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-AlSi1MgMn - EN AW-6082-T6 - EN 755-2
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2
Magnet valve typ 2/2