Load feeder fuseless

A2V00001271396

Load Feeder Fuseless Direct Starting, ac 400v, sizes00 3.5...5 A, Ac 230 V, 50 Hz, 1no(contactor), Screw Connect. For Mounting Onto Standard Mounting Rails, Type Of Coordin. 1, Iq = 50 Ka

Details
Description
Additional material number
3RA1110-1FA15-1AP0
Weight
0.501 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in