Load feeder fuseless

A2V00001271106

Load Feeder Fuseless Direct Starting, ac 400v, size S0 9...12.5 A, Ac 110 V, 50 Hz, Screw Connection On 60 Mm Busbar Adapter Type Of Coordin. 2, Iq = 50 Ka (also Compatible With Type Of Coordination 1)

Details
Description
Additional material number
3RA1120-1KD26-0AF0
Weight
0.917 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in