Load feeder fuseless

A2V00001269169

Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless

Load Feeder Fuseless Direct Starting, ac 400v, size S0 14...20 A, Ac 110 V, 50 Hz, Screw Connection, On 40 Mm Busbar Adapter Type Of Coordin. 2, Iq = 50 Ka (also Compatible With Type Of Coordination 1)

Details
Description
Additional material number
3RA1120-4BC26-0AF0
Weight
0.94 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless