Hexagon head screw ISO 4017 M5X16 A2-70

A2V00102191830

Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70

Details
Description
Dimensions
M5X16
Weight
0.003 kg
Import Code Number
73181575
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-1
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70
Hexagon head screw ISO 4017 M5X16 A2-70