Floor panel left

A2V00207315552

Details
Description
Additional material number
AC0024-20-001-000.0
Dimensions
1364, 5X1690, 0X207, 5
Weight
55 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Material Classification
Adhesive part A3 nach DIN 6701
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in