Filler plate

A2V00002154099

Details
Description
Dimensions
BL10X50X150
Weight
0.182 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-AlSi1MgMn - EN AW-6082-T651 - EN 485-2
If you want to buy this product or to receive more information please log in