Female turned crimp contact AWG 20-24

A2V00001833394

Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24

Female crimp contact for D-Sub
AFS 1, AWG 20-22 turned with
1, 3 ┬Ám gold plating
With enlargement protection

Details
Description
Additional material number
9670008672
Dimensions
0ƽMM2
Weight
0.001 kg
Predecessor
A2V00370074256
Import Code Number
85369010
Country of Origin
CZ
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Brass CuZn gold plating Au over nickel Ni
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24
Female turned crimp contact AWG 20-24