Expansion sleeve

A2V00207315853

Details
Description
Dimensions
RD 50X 35
Weight
0.39 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Austenitic chromium nickel steel X5CrNi18-10 - 1.4301 - EN 10088-1
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in