Door Post

A2V00397240286

Details
Description
Dimensions
L=1540
Weight
6.613 kg
Quality Management Control Key
E31
Import Code Number
73089098
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X2CRNIN18-7+C850 - 1.4318 - EN10088-2
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in