Contactor size 00 3-pole

A2V00001274004

Contactor Size 00 3-pole Ac-3 4kw/400v, Screw Connection Aux. Switches 22 E (2no+2nc) Width 45 Mm Ac Actuation 24 V Ac 60 Hz/20 V Ac 50 Hz

Details
Description
Additional material number
3TF2222-0AC1
Weight
0.23 kg
Import Code Number
85364900
Country of Origin
TR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in