Contactor relay 31E EN 50 011
A2V00001916659

Contactor Relay 31E EN 50 011 3no+1nc, Screw Terminal Diode Incorporated DC Operation, Coil 2W DC 24V
Details and Specifications
- Details
- Description
- Additional material number
- 3TH2031-0JB4
- Weight
- 0.216 kg
- Import Code Number
- 85364900
- Country of Origin
- TR
- Export Control Class (AL)
- N
- Export Control Class (ECCN)
- N
- Obsolescence Status
-
Discontinuation information is available.
Contact us for a substitute.
If you want to buy this product or to receive more information please log in