Contactor combination

A2V00001269607

Contactor Combination, Star-delta (factory-assembled) With Front Side Timing Relay, Ac-3 37 Kw/400 V, 3-pole, Size S2, S2, S2, El. Locked, Screw Connection, 24 V Ac, 50/60 Hz,

Details
Description
Additional material number
3RA1435-8XB20-1AC2
Weight
3.1 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in