Contactor 3-ph 18.5 KW/400 V

A2V00001272101

Contactor 3-ph 18.5 Kw/400 V, 110 V Ac 60 Hz, 3-pole, Size S2, 2no +2nc, Main Cur.: Screw Connection, Main Cur.: Cage Clamp

Details
Description
Additional material number
3RT1035-3AG16
Weight
0.973 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in