Contactor 3-ph 11 KW / 400 v, 24V DC, 0

A2V00001176387

Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0

Contactor 3-ph 11 Kw / 400 V, 24 V Dc, 0.7...1.25*us, With Varistor, 3-pole, Size S0, Screw Connection Standing Mounting Position

Details
Description
Additional material number
3RT1026-1KB40-1AA0
Weight
0.582 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0
Contactor 3-ph 11 KW / 400 v, 24V DC, 0