Contactor, AC-3 4 KW/400V, DC 24V, 3-p

A2V00001176346

Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p

Contactor, Ac-3 4 Kw/400 V, Dc 24 V, 3-pole, 2 No + 2 Nc, Size S0, Screw Connection

Details
Description
Additional material number
3RT1023-1BB44
Weight
0.65 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p
Contactor, AC-3 4 KW/400V, DC 24V, 3-p