Contactor, 55KW/400V/AC-3

A2V00001272402

Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3

Contactor, 55kw/400v/ac-3 Ac(40...60hz)/dc Operation Uc 21...27, 3v Auxil. Contacts 2no+2nc 3-pole, Size S6 With Box Terminals Electronic Operating Mechanism With Plc Interface 24v Dc Screw Terminal

Details
Description
Additional material number
3RT1054-1NB36
Weight
3.705 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
For this material is information about change/discontinuation available.

If you are informed directly by Siemens Mobility GmbH about changes or discontinuations, this information is already contained in the SmartPCN transmitted.

If you have any questions or an enquiry about a substitute, please contact your local contact person.
If you want to buy this product or to receive more information please log in
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3
Contactor, 55KW/400V/AC-3