Circuit-breaker, size S00

A2V00001274376

Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00

Circuit-breaker, Size S00, For Motor Protection, Class 10, A-release 1.1...1.6 A, N-release 21 A, Cage-clamp Connection Standard Switching Capacity W. Transv. Aux. Switch 1no+1nc

Details
Description
Additional material number
3RV1011-1AA25
Weight
0.298 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
For this material is information about change/discontinuation available.

If you are informed directly by Siemens Mobility GmbH about changes or discontinuations, this information is already contained in the SmartPCN transmitted.

If you have any questions or an enquiry about a substitute, please contact your local contact person.
If you want to buy this product or to receive more information please log in
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00
Circuit-breaker, size S00