Ceiling panel 03

A2V00001473203

Details
Description
Dimensions
86X1176, 8X1828
Weight
13 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in