Capacitor sw. contactor, AC-6,

A2V00001273207

Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,

Capacitor Sw. Contactor, Ac-6, 50kvar/400v, 24v, 50hz, 3-pole, Size S3

Details
Description
Additional material number
3RT1647-1AB01
Weight
2.04 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
For this material is information about change/discontinuation available.

If you are informed directly by Siemens Mobility GmbH about changes or discontinuations, this information is already contained in the SmartPCN transmitted.

If you have any questions or an enquiry about a substitute, please contact your local contact person.
If you want to buy this product or to receive more information please log in
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,
Capacitor sw. contactor, AC-6,