Blind cover

A2V00201313313

Details
Description
Dimensions
BL 1.5X 144X 193
Weight
0.1 kg
Import Code Number
76109090
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-5754-H22 - 3.3535.24 - EN 573-1
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in