Battery charger device 200V 15-75Hz DC11

A2V00001096713

input voltage: AC 223V (150-277V)
frequency: 15-75Hz
output voltage: DC104..130V adjustable
output current: max. 100A
Pmax.: 11kW
cooling: air cooled
degree of protection: IP20

Details
Description
Additional material number
4-008540000-714
Weight
85 kg
Import Code Number
85023980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in