Sitras PRO CU, Central Unit, V2, 2IO
A2V00002233257

Digital protection unit, version 2,
Sitras PRO CU, central unit,
DC 24V - 240V, AC 110V - 240V,
48DI, 32DO, 8O, 4AI, 2AA, 1FOC Input,
Ethernet plug in,
C-trip,
Hardware prepared for
Profibus/Profinet IO - communication,
(central unit without optional
functions)
Compatible successor to A2V00001368109 and A2V00001368110
Details and Specifications
- Details
- Description
- Additional material number
- A5E31834051
- Dimensions
- 270 X 154 X 154
- Weight
- 3 kg
- Predecessor
- A2V00001368110
- Import Code Number
- 85363010
- Country of Origin
- DE
- Export Control Class (AL)
- N
- Export Control Class (ECCN)
- EAR99H
- Obsolescence Status
-
No discontinuation information is available.
Are you interested in continuous parts list monitoring?
Feel free to contact us.
If you want to buy this product or to receive more information please log in