Siplus S7-300 SM322 32do - 40po-25 ... +

A2V00001167055

Siplus S7-300 SM322 32do - 40po-25 ... +
Siplus S7-300 SM322 32do - 40po-25 ... +

Details
Description
Additional material number
6AG1322-1BL00-2AA0
Weight
0.32 kg
Import Code Number
85389091
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in
Siplus S7-300 SM322 32do - 40po-25 ... +
Siplus S7-300 SM322 32do - 40po-25 ... +