Blind plug Pg29

A2V00000316229

Details
Description
Additional material number
C25196-Z7-C46
Dimensions
PG29
Weight
0.009 kg
Import Code Number
39269097
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Polyethylene, black
If you want to buy this product or to receive more information please log in