SIG SM 24 gr 100 ul sfp BI bryg

V24760-D1428-J401

LED signal head 4 units, type Silux Mini,
colour of housing: grey, with standard fastening part,
light colour: blue/red/amber/green,
symbols: bike (blue),
diameter 100mm, uncoloured (grey) lenses
24V/DC, 2, 3W, 2, 3W, 2, 3W, 2, 3W, protection type IP 65, Phcl1,
with connecting cable, cable inlet bottom.

Details
Description
Additional material number
A2V00002672377
Weight
0.01 kg
Import Code Number
85309000
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in