SIG L3 230 gr 100 sfp BI ryg I

L24575-F34-A310

LED signal head 3 units, type LED 3,
colour of housing: grey, with standard fastening part 1,
light colours: red/amber/green,
symbols: bike over lucent arrow ahead,
diameter 100mm,
230V/50Hz, 17W / 7W / 5W, protection type IP 65,
with connecting cable, cable inlet buttom.

Details
Description
Additional material number
A2V00002635476
Weight
0.001 kg
Import Code Number
85308000
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in