Muffler

A2V00001398828

Details
Description
Dimensions
24X680X396
Weight
1.2 kg
Import Code Number
84159000
Country of Origin
ES
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg4, 5Mn0, 7 H111 [EN AW 5083 - EN 485-2]
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in