Load feeder fuseless

A2V00001271588

Load Feeder Fuseless Direct Starting, ac 400v, sizes00 4.5...6.3 A, Dc 24 V, 1no(contactor), Screw Connect. On 60 Mm Busbar Adapter Type Of Coordin. 1, Iq = 50 Ka

Details
Description
Additional material number
3RA1110-1GD15-1BB4
Weight
0.762 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in