Hexagon nut ISO 7042 M12 8 A3C

A2V00370037131

Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C

Details
Description
Dimensions
M12
Weight
0.015 kg
Import Code Number
73181660
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8 - ISO 2320
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C
Hexagon nut ISO 7042 M12 8 A3C