HEX.NUT ISO8673-M24x2-10-DAC500

A2V00370059121

Details
Description
Dimensions
M24X2
Weight
0.11 kg
Import Code Number
73181699
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 10 - ISO 898-2
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in