Crimpcontact female

A2V00200814745

Crimpcontact female
Crimpcontact female
Crimpcontact female
Crimpcontact female

Han E 2.5mm² Ag
For U=>24V and/or I=>10mA

Details
Description
Additional material number
9330006202
Dimensions
2ƽMM2
Weight
0.002 kg
Predecessor
A2V00001000166
Import Code Number
85369010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Crimpcontact female
Crimpcontact female
Crimpcontact female
Crimpcontact female