Contactor size 14, 3-pole

A2V00001274083

Contactor size 14, 3-pole
Contactor size 14, 3-pole

Contactor Size 14, 3-pole Ac-3, 450kw, 400/380v (690v) Auxiliary Contacts 44 (4no+4nc) Ac Operation Ac 110 To 132v 50/60hz

Details
Description
Additional material number
3TF6944-0CF7
Weight
22.2 kg
Import Code Number
85364900
Country of Origin
TR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Contactor size 14, 3-pole
Contactor size 14, 3-pole